(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Stainless steel SUSXM7 Arcos flat mode truss

Part Number

Configured Part Number is shown.

AF-SUS-6X65

Part Number
AF-SUS-6X65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 1.50

1 Piece(s) 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Other concrete screws Thread Nominal (M) 6 Length 65
Material Stainless Steel Surface Treatment No Surface Treatment (Details) No
Mounting Hole Shape Phillips Sales Unit Box/package Size(mm) 6.0X65
Thread Diameter(mm) 5.7 Number of pieces 200X10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)