(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

SUS U-Type Louver with Hood SUH

SUS U-Type Louver with Hood SUH

Click this image to zoom it.

Move the mouse over the image to zoom

  • SUS U-Type Louver with Hood SUH
  • SUS U-Type Louver with Hood SUH

Hooded louver.
[Features]
·Powder coating and acrylic baked coating finish to protect against rust.
·The FD attachment is a special product for use with fire prevention equipment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

317-213

 
Part Number
317-213
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 34.30

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Ventilating opening Vent Types With round hood Material SUS304
Finish Powder Paint + Baked Acrylic Paint Finish Color Metallic Gray Size A(mm) 173
Size B(mm) 157 Size C(mm) 140 Size D(mm) 97
Size E(mm) 134 Size F(mm) 46 Size G(mm) 7
Size H(mm) 134 Size I(mm) 6.5 Size J(mm) 15
Applicable Pipe SU100 100/106 Effective Aperture Area(㎤) 3.04 Specifications With Net, with FD

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)