(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Turn Nut for Thin Steel Plate【100 Pieces Per Package】

Turn Nut for Thin Steel Plate

[Features]
· Can firmly attached to hard-to-reach places.
· Turn nut with the flange and nut combined into one.
· If a screw is inserted into the flange the nut becomes easy to mount, which enables secure attachment.
· Because it requires no dedicated tools, it is also optimal as an attached part.
· Mounts perfectly to sashes, doors, automobile bodies, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

M6-TN-6

 
Part Number
M6-TN-6
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 132.44

100 Pieces Per Package

1 Pack(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Zinc Diecast Surface Treatment Trivalent Chromium Chromate Treatment
Nominal M 6 Surface Treatment (Details) Trivalent Chromium Chromate Treatment Features NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)