(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Trivalent Bright Chromate Screw, Pan Head【400-1,000 Pieces Per Package】

Trivalent Bright Chromate Screw, Pan Head

[Type] Coarse thread
[Material] Steel
[Surface treatment] Trivalent chromate
[Surface treatment] (detail) trivalent white
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack
[Screw nominal designation (M)] 3.5, 4 5
[Length] 10, 13, 16, 19, 25, 30

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CSPPNS-ST3W-D4-13
CSPPNS-ST3W-D4-16
CSPPNS-ST3W-D4-25
CSPPNS-ST3W-D4-40
CSPPNS-ST3W-D5-16
CSPPNS-ST3W-D5-19
CSPPNS-ST3W-D5-25
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipThread Nominal (M) Length

SGD 44.54

1,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 413

SGD 53.92

1,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 416

SGD 39.99

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 425

SGD 52.74

400 Pieces Per Package

1 Pack(s) 4 Day(s) or more 440

SGD 57.02

700 Pieces Per Package

1 Pack(s) 4 Day(s) or more 516

SGD 62.77

700 Pieces Per Package

1 Pack(s) 4 Day(s) or more 519

SGD 51.27

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 525

Loading...

  1. 1

Basic Information

Type Course Thread Material Steel Surface Treatment Trivalent Chromate
Surface Treatment (Details) Trivalent White Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)