(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (SGT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pan Head Trivalent Bright Chromate Duct Danba Screw【1,000 Pieces Per Package】

Pan Head Trivalent Bright Chromate Duct Danba Screw

[Type] Coarse thread
[Screw nominal designation (M)] 4
[Material] Steel
[Surface treatment] chromate plating
[Surface treatment] (detail) trivalent white
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack
[Length] 13, 16, 19, 25

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CSPPNSDD-ST3W-D4-16
CSPPNSDD-ST3W-D4-19
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength

SGD 58.60

1,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 16

SGD 58.60

1,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 19

Loading...

  1. 1

Basic Information

Type Course Thread Thread Nominal (M) 4 Material Steel
Surface Treatment Chromate Plating Surface Treatment (Details) Trivalent White Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)