(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Flip Anchor for Hollow Walls

Flip Anchor for Hollow Walls

Can be used with all walls and panels. Can handle all attached materials (board), including wood, concrete, iron, etc.
Optimal for handrail mounting. Can be easily used from one side, for challenging situations involving inspection ladders, air-conditioning equipment, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FA-10X70B
FA-10X135B
FA-M8N
FA-W3/8N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTightening wall thickness + thickness of tightened item
(mm)
Pilot Hole Dia.
(mm)
Thread Dia. Components of a Package

SGD 7.02

1 Piece(s) 4 Day(s) or more 12~4016.5M10Flip Anchor, Bush, Chromate Threaded Rod 10x70, With Washer

SGD 8.86

1 Piece(s) 4 Day(s) or more 12~10016.5M10Flip Anchor, Bush, Chromate Threaded Rod 10x135, With Washer

SGD 4.13

1 Piece(s) 4 Day(s) or more 10~Free Size14.5M8Flip anchor and bushing

SGD 4.61

1 Piece(s) 4 Day(s) or more 12~Free Size16.5W3/8Flip anchor and bushing

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Iron (Chromate Plating)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)