(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Stainless Steel Door Roller for Heavy Loads H Type

Stainless Steel Door Roller for Heavy Loads H Type

Employs high-grade machinery bearings for superior durability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JBP-1106
JBP-A906
JBS-1106
JBS-A906
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThe material of frames Wheel Diameter
(φ)
Overall Length
(mm)
Wheel Diameter
(mm)

SGD 391.80

1 Piece(s) 10 Day(s) No110-110

SGD 229.58

1 Piece(s) 10 Day(s) No90-90

SGD 453.90

1 Piece(s) 10 Day(s) Stainless Steel110180110

SGD 306.20

1 Piece(s) 10 Day(s) Stainless Steel9016090

Loading...

  1. 1

Basic Information

Car Material Stainless Steel Type Heavy-Duty Door Roller Wheel Shape H Type
Wheel Material Metal Shape H Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)