(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Iron Heavy Door Roller Groove R Wheel Type

Part Number

Configured Part Number is shown.

JHM-0501

 
Part Number
JHM-0501
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 39.40

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Car Material Cast Iron The material of frames Steel Shape Groove R Roller Model
Wheel Diameter(mm) 50

Please check the type/dimensions/specifications of the part JHM-0501 in the Iron Heavy Door Roller Groove R Wheel Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)