(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

IC·anchor【25 Pieces Per Package】

Part Number

Configured Part Number is shown.

MEZ-25

 
Part Number
MEZ-25
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 25.40

25 Pieces Per Package

1 Pack(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Type Anchor Bolt Full Length(mm) 42.0 Material Special Synthetic Resin
Included Screw Tapping Screw4×25mm Qty.(piece) 25

Please check the type/dimensions/specifications of the part MEZ-25 in the IC·anchor series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)