(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sound-Proof Door Lock (for Lightweight Use), 1555

Sound-Proof Door Lock (for Lightweight Use), 1555

For soundproof room, music room, laboratory that needs temperature adjustment, machine room, or incubation room

PDF

Japanese Only

Part Number

Configured Part Number is shown.

1555D-50-1

 
Part Number
1555D-50-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) 21 Day(s) or more

Loading...

  1. 1

Basic Information

Application Soundproof room, music room, Experiment which requires temperature adjustment, Machine room, Incubation room Material Brass Finish Satin Chrome
Backset(mm) 50 Door thickness(mm) 34~40 Note 1 Door weight: Up to 30 kg

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)