(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Roller Track System RLT Brake (RLT-BR)

Part Number

Configured Part Number is shown.

Part Number
RLT-BR
RLT-BRS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSpecifications

SGD 14.13

1 Piece(s) 9 Day(s) 10No Stopper

SGD 13.15

1 Piece(s) 9 Day(s) 10With Stopper

Loading...

  1. 1

Basic Information

Type Peripheral Part Body Material Polyamide Body Color Black
Operating Temperature(Min (°C)) -20 Operating Temperature(Max (°C)) 90

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)