(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cam Block (T Type)

Cam Block (T Type)

[Features]
· As the clamp can be operated by lever from the eccentricity cam, configuration time can be greatly reduced.
· Due to eccentricity propeller principle, axial radial bi-directional double lock effect is obtained, loosening worry is eliminated.
[Usage Examples]
· Can be used on either serrated part or flat part to suit the workpiece.
· Use clamping gripper specialized fitting tool CLT-L
· For installation on T-slot CLT-T use T nut set.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CLT94CB

 
Part Number
CLT94CB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 482.47

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Main Body Screw Nominal M12 Material S45C
O.D.(mm) 94

Please check the type/dimensions/specifications of the part CLT94CB in the Cam Block (T Type) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)