(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fixed Block (T Type)

Fixed Block (T Type)

[Usage Examples]
· Can be used on either serrated part or flat part to suit the workpiece.
· For installation on T-slot CLT-T use T nut set.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CLT55FB

 
Part Number
CLT55FB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

-

1 Piece(s) 8 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material S45C O.D.(mm) 55

Please check the type/dimensions/specifications of the part CLT55FB in the Fixed Block (T Type) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)