(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/3 to 0:00 (SGT) 10/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Resin Roller Conveyor (Roller Diameter 50mm, Tube Wall Thickness 3.5mm)

Resin Roller Conveyor (Roller Diameter 50mm, Tube Wall Thickness 3.5mm)

[Features]·Resin roller can be purchased as a single unit. [Applications]·Replacement roller.

Part Number

Configured Part Number is shown.

Part Number
MR50B-30A
MR50B-30B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Type Axis
(φ)
Shaft Material Ordering Code Mass
(g)

SGD 54.48

1 Piece(s) 11 Day(s) or more Shaft12Aluminum alloy for construction471-1980280

SGD 51.08

1 Piece(s) 11 Day(s) or more No axis (round hole)--471-1998210

Loading...

  1. 1

Basic Information

Long Roller Type Straight Type Long Roller Roller Diameter(Ø) 50
Roller Material ABS Resin Bearing Single Roller Width W(mm) 300
Surface Treatment No Properties Standard Lining No
Ball material of bearing Stainless Steel (SUS316) Roller Load Capacity(kg/piece) 16 Thickness(mm) 3.5
Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)