(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insulating Material Protective Cover for Saddle Band

Insulating Material Protective Cover for Saddle Band

[Features]
· Prevents the heat insulating material from getting crushed
· Ministry of Land, Infrastructure, Transport and Tourism compliant product

PDF

Part Number

Configured Part Number is shown.

TB-HG

 
Part Number
TB-HG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 3.62

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Protection/Coating Material A Dimension(mm) 80 Qty. 1 pc.
JAN code 4518301058942 Ordering Code 761-5833 Mass(g) 27

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)