(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mooring Ring MU Type

Mooring Ring MU Type

[Features]If you install the stainless steel mooring ring, you don't need to replace it semi-permanently. · Materials: stainless steel (SUS304), finish: barrel finishing finish Working load (kN): 9.8/14.7/19.6/29.4

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MU-16
MU-19
MU-22
MU-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength L
(mm)
Dimension d
(mm)
Dimension L1
(mm)
Dimension D1
(mm)
Dimension D2
(mm)

SGD 147.15

1 Piece(s) 12 Day(s) 2501615012040

SGD 209.80

1 Piece(s) 12 Day(s) 3001920015042

SGD 296.30

1 Piece(s) 12 Day(s) 3502225017550

SGD 429.90

1 Piece(s) 12 Day(s) 4002530020055

Loading...

  1. 1

Basic Information

Type Mooring ring, marin metal fittings Material Stainless SUS304 Finish Barrel Polishing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)