(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Acrylic hobby material series (board materials)

Acrylic hobby material series (board materials)

[Features]
· Colored, small size, square shape. (Board thickness: 2 mm) Can be ordered individually.
· · Protects important collections and small keepsakes can be displayed and preserved.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KA-51

 
Part Number
KA-51
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 2.88

5 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Types Material for DIY Material of DIY Raw Material Acrylic DIY Raw Material Types Board and Sheet
Thickness(mm) 2 Color Transparency Shape Square shape
Size (Square Shape)(mm) 50×50

Please check the type/dimensions/specifications of the part KA-51 in the Acrylic hobby material series (board materials) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)