(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Air Filter EAF2 Series

Air Filter EAF2 Series

[Features]
· Removes moisture and residual dust in the compressed air and supplies clean air.
· Bracket standard equipment.
· Drains with an easy, one touch system.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EAF2-10

Part Number
EAF2-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 70.00

1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Filtration Level 5μm Plumbing Thread Nominal 3/8 Compressed Air Quality General Dry Air
Type Standard Connection Type Rc(R) Treatment Air Flow Rate(l/min) 63
Operating Environment Standard Drain Cock Manual Set Pressure Range(MPa) 0.05::0.83
Connecting Tube Diameter φ6 Flow Direction Rightward direction Drain Storage Capacity(cm3) 60
Max. Operating Pressure(MPa) 0.93 Operating Temperature Range(℃) 5~60 Bracket Presence

Please check the type/dimensions/specifications of the part EAF2-10 in the Air Filter EAF2 Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)