(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed that our office will be closed during the Good Friday Holidays. Click here for details.

Linear Stopper with Urethane LSWU Type (2)

Linear Stopper with Urethane LSWU Type (2)

Stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
LSWU-02
LSWU-02S
LSWU-03
LSWU-03S
LSWU-06
LSWU-06S
LSWU-07
LSWU-07S
LSWU-08
LSWU-08S
LSWU-09
LSWU-09S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Thickness
(mm)
Screw Hole Pitch P
(mm)
Mounting Hole Size

-

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finishLWH15LS15ANHSR15A32222516M5

-

1 Piece(s) 8 Day(s) or more 10SUS304NALWH15LS15ANHSR15A32222516M5

-

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finishLWH20LH15AN,LS20AL,LH20ANHSR20A32262516M5

-

1 Piece(s) 8 Day(s) or more 10SUS304NALWH20LH15AN,LS20AL,LH20ANHSR20A32262516M5

-

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finish-LS25AL-32313218M6

-

1 Piece(s) 8 Day(s) or more 10SUS304NA-LS25AL-32313218M6

-

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finishLWH25LH25ALHSR25A32343218M6

-

1 Piece(s) 8 Day(s) or more 10SUS304NALWH25LH25ALHSR25A32343218M6

-

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finishLWH30LS30AL,LH30ALHSR30A38403820M8

-

1 Piece(s) 8 Day(s) or more 10SUS304NALWH30LS30AL,LH30ALHSR30A38403820M8

-

1 Piece(s) 8 Day(s) or more 10SS400Black oxide finishLWH35LS35AL,LH35ALHSR35A45464525M8

-

1 Piece(s) 8 Day(s) or more 10SUS304NALWH35LS35AL,LH35ALHSR35A45464525M8
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Thickness
(mm)
Screw Hole Pitch P
(mm)
Mounting Hole Size

Loading...

  1. 1

Basic Information

Type_01 Stopper

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)