(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Coupling EA471DA-4

Coupling EA471DA-4

【Product Specifications】
・Material-Nylon, fiberglass
・Service temperature:-40 to 210℃
・Operating pressure-Below 0.5MPa (fluid pressure)
・Excellent corrosion, chemical, and weather resistances (However, it cannot be used for acid fluid with PH5 or below.)
・ID…30mm
・Hose ID…38mm

Part Number

Configured Part Number is shown.

EA471DA-4

Part Number
EA471DA-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 15.15

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)