(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rubber Tie EA475WN-1【4 Pieces Per Package】

Rubber Tie EA475WN-1

【Product Specifications】
・Materials-Rubber, carbon steel wire
・Weather-resistant
・Can be used for various applications such as bundling and hanging cords.
・Usable repeatedly
・Length-76mm
・Color-Black
・Qty. per unit-4 pcs

Part Number

Configured Part Number is shown.

EA475WN-1

Part Number
EA475WN-1
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 12.64

4 Pieces Per Package

1 Pack(s) 4 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)