(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Diffusion Plate MDF Series

Diffusion Plate MDF Series

[Features]
· When mounted on direct irradiation type lighting, the light diffusion can be increased to suppress element reflection and glare.

* The image shows a selection of products from multiple series. Products other than those from the MDF series are also included.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MDF-DR50

 
Part Number
MDF-DR50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 94.41

3 Piece(s) 66 Day(s) or more

Loading...

  1. 1

Basic Information

Type Diffuser Plate Compatible Lighting Type Ring Lighting Type Diffusion Plate for Direct Ring
Compatible Model MDRL-CR (CG、CB、CW)50

Please check the type/dimensions/specifications of the part MDF-DR50 in the Diffusion Plate MDF Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)