(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Pan Head Wood Screw [Steel Chromate Coating] EA949EJ-127

Pan Head Wood Screw [Steel Chromate Coating] EA949EJ-127

【Product Specifications】
・Material-Iron (chromate)
・(+)Pan head
・Dim.-M4.1×20mm
・Qty. per unit-17

Part Number

Configured Part Number is shown.

EA949EJ-127

Part Number
EA949EJ-127
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 7.68

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)