(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Line 6/8 Aluminum Hinge HAF

Part Number

Configured Part Number is shown.

 
Part Number
HAF40-8/8
HAFP40
HAS40-8/8
HASP40
L6-HAF30-6/6
L6-HAF30-6/8
L6-HAFP30
L6-HAS30-6/6
L6-HAS30-6/8
L6-HASP30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable Series Material Surface Treatment Accessory

SGD 32.77

1 Piece(s) 8 Day(s) 10Line 8AluminumAnodized AluminumHexagon Socket Flathead Bolt M6×1-14L / Dedicated T-Nut M6L6-HPIN6

SGD 29.34

1 Piece(s) 9 Day(s) 10Line 8AluminumAnodized AluminumHexagon Socket Flathead Bolt M6×1-14L / Dedicated T-Nut M6L6-HPIN6

SGD 32.79

1 Piece(s) 9 Day(s) 10Line 8AluminumAnodized AluminumHexagon Socket Flathead Bolt M6×1-14L / Dedicated T-Nut M6L6-HPIN6

SGD 29.35

1 Piece(s) 9 Day(s) 10Line 8AluminumAnodized AluminumHexagon Socket Flathead Bolt M6×1-14L / Dedicated T-Nut M6L6-HPIN6

SGD 30.96

1 Piece(s) 9 Day(s) 10Line 6AluminumAnodized AluminumHexagon Socket Flathead Bolt M5×0.8-12LL6-TST5L6-HPIN6

SGD 31.04

1 Piece(s) 9 Day(s) 10----

SGD 27.57

1 Piece(s) 9 Day(s) 10----

SGD 30.98

1 Piece(s) 9 Day(s) 10----

SGD 31.05

1 Piece(s) 9 Day(s) 10----

SGD 27.58

1 Piece(s) 9 Day(s) 10----

Loading...

  1. 1

Basic Information

Type Flag Hinges

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)