(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (SGT) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Line 5/8 Hinge ST HST

Line 5/8 Hinge ST HST

For Line5/8 profile. Material: iron. Surface treatment: coating. Accessories: hex nut, washer for M5M5, square-neck carriage bolt M5 × 0.8 - 16L, hex socket button head screw M5 × 0.8 - 8L

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HST6420

Part Number
HST6420
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 22.24

1 Piece(s) 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Flag Hinges Applicable Series Line 5/8 Material Iron
Surface Treatment Paint Accessory Washer for Hexagon Nut M5M5 Square Rooted Round Head Bolt M5×0.8-16L / Hexagonal Socket Button Bolt M5×0.8-8L

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)