(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (SGT) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Line 6 Screw Holder SCHLD (Part Numbers)

Part Number

Configured Part Number is shown.

L6-SCHLD

 
Part Number
L6-SCHLD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 22.88

1 Piece(s) 9 Day(s) 10

Loading...

  1. 1

Basic Information

Type Panel Groove Clamp Material Aluminum Applicable Series Line 6
Material Aluminum Surface Treatment Anodized Aluminum Length (Standard)(mm) 2000

Please check the type/dimensions/specifications of the part L6-SCHLD in the Line 6 Screw Holder SCHLD series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)