(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Concentric Bolt 5/6 / 6 / 10 / 14

Concentric Bolt 5/6 / 6 / 10 / 14

Straight line slide parts for Line5, 6 and 8. [Materials]Iron with surface treatment options: Zinc trivalent chromate

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
DE-BL5/6-C
DE-BL6-C
DE-BL10-C
DE-BL14-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Standard

SGD 12.77

1 Piece(s) 9 Day(s) 10Bearing Unit 5/6M4 x 0.7

SGD 42.27

1 Piece(s) 9 Day(s) 10Bearing Unit 6M6×1

SGD 32.25

1 Piece(s) 9 Day(s) 10Bearing Unit 10M6×1

SGD 39.15

1 Piece(s) 9 Day(s) 10Bearing Unit 14M10 x 1.5

Loading...

  1. 1

Basic Information

Material Iron Surface Treatment Zinc Trivalent Chromate

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)