(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Shaft Clamp Profile 5/6 / 6 / 10 / 14

Part Number

Configured Part Number is shown.

Part Number
DE-CP5/6-3M
DE-CP6-3M
DE-CP6-[30-2999/1]
DE-CP10-3M
DE-CP10-[30-2999/1]
DE-CP14-3M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStandard Compatible Type Length (Standard)
(mm)
Length - Cut per Customer Request
(mm)

SGD 45.53

1 Piece(s) 6 Day(s) or more 10φ6L5-SPH3000-

SGD 47.53

1 Piece(s) 51 Day(s) or more 10φ6SPH3000-

-

1 Piece(s) 51 Day(s) or more 10φ6SPH-30 ~ 2999

SGD 67.59

1 Piece(s) 12 Day(s) or more 10φ10SPH3000-

-

1 Piece(s) 12 Day(s) or more 10φ10SPH-30 ~ 2999

SGD 68.23

1 Piece(s) 9 Day(s) 10φ14SPH3000-

Loading...

  1. 1

Basic Information

Material Aluminum Material Aluminum Alloy Surface Treatment Anodized Aluminum

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)