(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Direct Lighting Direct Irradiation Type DR Series

Direct Lighting Direct Irradiation Type DR Series

LEDs are arranged on a ring, illuminating toward the center. Light from the element lights the target object directly.
Each LED element emits light with a divergent angle to brightly and uniformly illuminate surfaces.

[Applications] Inspection of various characters, printed surface contamination/scratch inspection, measurement inspection, etc.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • The letters used for red light emission in the catalog are incorrect.
    Forward) Red → R
    Incorrect: Red → L

PDF

Japanese Only

Part Number

Configured Part Number is shown.

UVDR-110-400

 
Part Number
UVDR-110-400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 3,085.45

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Light Type Ultraviolet Main Body Type Ring Type Irradiation Direction Oblique
Light Source Since light Irradiation Light Type Direct Light External Dimension D (Range)(mm) 100.1~130
External Dimension D(mm) 110 Power Consumption (Range)(W) 10.1~20 Power Consumption(W) 12.8
Center Hole Size d (Range)(mm) 50.1~70 Center Hole Size d(mm) 60 Height H (Range)(mm) 20.1~30
Height H (The max. value is applied for Flexible Type)(mm) 26 Wavelength(nm) 400

Please check the type/dimensions/specifications of the part UVDR-110-400 in the Direct Lighting Direct Irradiation Type DR Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)