(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Direct Lighting Direct Irradiation Flat Ring DR-FA Series (Part Numbers)

Direct Lighting Direct Irradiation Flat Ring DR-FA Series

LEDs are arranged in a ring pattern with no tilt angle. Light from the element lights the target object directly. Especially effective when specular reflective light is required. Each LED element emits light with a divergent angle, but if the installation distance is too close, the area near the center will become dark.

[Applications] Inspection for various foreign matter, surface inspection, printed surface contamination/scratch inspection, etc.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • The letters used for red light emission in the catalog are incorrect.
    Forward) Red → R
    Incorrect: Red → L

PDF

Japanese Only

Part Number

Configured Part Number is shown.

UVDR-FA220-400

 
Part Number
UVDR-FA220-400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 6,607.58

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Light Type Ultraviolet Main Body Type Ring Type Irradiation Direction Vertical Emitter
Light Source Since light Irradiation Light Type Direct Light External Dimension D (Range)(mm) 200~
External Dimension D(mm) 220 Power Consumption (Range)(W) 30.1~40 Power Consumption(W) 30.8
Center Hole Size d (Range)(mm) 131~200 Center Hole Size d(mm) 155 Height H (Range)(mm) 20.1~30
Height H (The max. value is applied for Flexible Type)(mm) 22 Wavelength(nm) 400

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)