(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Direct Lighting Low-Angling DR-LA Series

Direct Lighting Low-Angling DR-LA Series

By placing illumination at a low position and lighting from diagonally above, a vivid image with emphasized outlines and edges of workpieces can be obtained. LEDs are arranged in a ring shape that is closer to the vertical, illuminating toward the center.

[Applications] Detection of various edges, inspection of engraved/scratched metal surfaces, printed surface contamination/scratch inspection, etc.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • The letters used for red light emission in the catalog are incorrect.
    Forward) Red → R
    Incorrect: Red → L

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
IRDR-LA140
IRDR-LA140-940
IRDR-LA180
IRDR-LA180-940
RDR-LA140
RDR-LA180
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLight Type Emitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Wavelength
(nm)

SGD 1,796.56

1 Piece(s) 17 Day(s) or more Infrared Ray-130.1~15014014101~130108850

SGD 1,796.56

1 Piece(s) 17 Day(s) or more Infrared Ray-130.1~15014014101~130108940

SGD 2,409.73

1 Piece(s) 17 Day(s) or more Infrared Ray-150.1~20018019.7131~200148850

SGD 2,409.73

1 Piece(s) 17 Day(s) or more Infrared Ray-150.1~20018019.7131~200148940

SGD 1,796.56

1 Piece(s) 17 Day(s) or more Visible LightRed130.1~15014014101~130108-

SGD 2,409.73

1 Piece(s) 17 Day(s) or more Visible LightRed150.1~20018019.7131~200148-

Loading...

  1. 1

Basic Information

Main Body Type Ring Type Irradiation Direction Oblique Light Source Since light
Irradiation Light Type Direct Light Power Consumption (Range)(W) 10.1~20 Height H (Range)(mm) 20.1~30
Height H (The max. value is applied for Flexible Type)(mm) 24

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)