(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Transparent Lighting Transparent Lighting Line Type TA Series

Transparent Lighting Transparent Lighting Line Type TA Series

Transmitted illumination line type high-uniformity lighting with high-illuminance LEDs.
The size ranges from 100 mm up to 2,000 mm in 100 mm increments.
Equipped with white, red and infrared as standard. Ideal for line sensor camera lighting.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RTA-L1000S

 
Part Number
RTA-L1000S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 2,840.49

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Line forms Emitting Color Red
Irradiation Direction Vertical Emitter Light Source Since light Irradiation Light Type Direct Light
Width W (Range)(mm) 25.1~40 Width W(mm) 27 Length L (Range)(mm) 1000.1~1500
Length L(mm) 1032 Power Consumption (Range)(W) 30.1~40 Power Consumption(W) 36
Height H (Range)(mm) 30.1~40 Height H (The max. value is applied for Flexible Type)(mm) 31.5 Light Emitting Part Size(mm) L1000×W15

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)