(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dome Lighting, Indirect Irradiation Dome Type, KM Series

Dome Lighting, Indirect Irradiation Dome Type, KM Series

Dome lighting for indirect lighting. Light emitted from the LED mounted on the bottom of the dome illuminates the dome interior, finished with a high reflection efficiency white coating.
The light reflected on the inner surface of the dome uniformly illuminates the workpiece from all directions as a soft light. Effective imaging of subjects with curved surfaces and uneven surfaces, etc.

[Applications] Detecting defects in curved products, surface inspection of metal products, etc., printing inspection of irregular workpieces such as uneven surfaces, etc.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • The letters used for red light emission in the catalog are incorrect.
    Forward) Red → R
    Incorrect: Red → L

PDF

Japanese Only

Part Number

Configured Part Number is shown.

UVKM-220-400

 
Part Number
UVKM-220-400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 7,173.69

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Light Type Ultraviolet Main Body Type Round shape Irradiation Direction Vertical Emitter
Light Source Since light Irradiation Light Type Reflected light External Dimension D (Range)(mm) 200~
External Dimension D(mm) 218 Power Consumption (Range)(W) 20.1~30 Power Consumption(W) 25
Height H (Range)(mm) 101~ Height H (The max. value is applied for Flexible Type)(mm) 106 Wavelength(nm) 400

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)