(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (SGT) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

RGB 3Color Light Full 3 Color Type F Series

RGB 3Color Light Full 3 Color Type F Series

This is the "Full Color LED Lighting Series" equipped with RGB three primary color chip LED elements.
Choose from a wide array of tones, from monochromatic luminescence to white. Standard 11-inch type for uniform surface lighting, bar lighting, etc.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FTD-20015
FTD-20027
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth W (Range)
(mm)
Width W
(mm)
Power Consumption
(W)
Light Emitting Part Size
(mm)

SGD 2,951.83

1 Piece(s) 12 Day(s) or more 10–251711.5L200×W15

SGD 3,494.32

1 Piece(s) 12 Day(s) or more 25.1~402916.6L200×W27

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Rectangular Emitting Color Mixed color of red, green, blue
Irradiation Direction Vertical Emitter Light Source Since light Irradiation Light Type Direct Light
Length L (Range)(mm) 200.1~250 Length L(mm) 210 Power Consumption (Range)(W) 10.1~20
Height H (Range)(mm) 15.1~20 Height H (The max. value is applied for Flexible Type)(mm) 20 Type Directly Under Transmissive Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)