(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

External Analog Voltage Signal Dimmer Type LPS-A200 Series for LED Lamp Power Supply/Strobe

External Analog Voltage Signal Dimmer Type LPS-A200 Series for LED Lamp Power Supply/Strobe

A strobe power supply for overdrive light emission. Can be used for external analog voltage signal lighting control.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LPS-A203MW
LPS-A206MW
LPS-A210KS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Number of Channels Power Consumption Width at the time of publication

SGD 3,475.38

1 Piece(s) 15 Day(s) or more M Type286 W (2 ch Total)10µs~9.9ms

SGD 4,261.36

1 Piece(s) 15 Day(s) or more M Type2172 W (2 ch Total)10µs~9.9ms

SGD 3,159.92

1 Piece(s) 15 Day(s) or more K Type1143W1~990µs

Loading...

  1. 1

Basic Information

Input power supply voltage(V) AC85 to 132V Light Control Method External Control (Analog Voltage Signal), Analog Volume

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)