(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Analog Volume Adjust Type LPS-3G Series Specifically for LED Lamp Power Supply/Spot Lamp Series

Analog Volume Adjust Type LPS-3G Series Specifically for LED Lamp Power Supply/Spot Lamp Series

Spot light dedicated overdrive type strobe power source unit. Manual dimming type that uses a variable knob.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LPS-3GMT
LPS-3GS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Channels Width at the time of publication

SGD 4,185.45

1 Piece(s) 15 Day(s) or more 310µs~9.9ms

SGD 1,979.36

1 Piece(s) 20 Day(s) or more 11~990µs

Loading...

  1. 1

Basic Information

Type Power Supply Light Source Type LED Input power supply voltage(V) AC85 to 132V
Light Control Method Analog Knob

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)