(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

External Analog Voltage Signal Dimmer Type LPS-A3G Series Specifically for LED Lamp Power Supply/Spot Lamp Series

External Analog Voltage Signal Dimmer Type LPS-A3G Series Specifically for LED Lamp Power Supply/Spot Lamp Series

Spot light dedicated overdrive type strobe power source unit. External analog voltage signal lighting control type.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LPS-A3GMW

 
Part Number
LPS-A3GMW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 3,946.97

1 Piece(s) 15 Day(s) or more

Loading...

  1. 1

Basic Information

Number of Channels 2 Input power supply voltage(V) AC85 to 132V Light Control Method External Control (Analog Voltage Signal), Analog Volume
Width at the time of publication 10µs~9.9ms

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)