(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Control Cable For LED Strobo Lamp

Control Cable For LED Strobo Lamp

Click this image to zoom it.

Move the mouse over the image to zoom

  • Control Cable For LED Strobo Lamp
  • Control Cable For LED Strobo Lamp
  • Control Cable For LED Strobo Lamp

Trigger signal cable for the strobe power supply unit. Cord type will vary depending on the power supply.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LS-SIG2S

 
Part Number
LS-SIG2S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 90.51

1 Piece(s) 22 Day(s) or more

Loading...

  1. 1

Basic Information

Type Control Cable Branch Type No Branch Cable Length(m) 2
Type S-Type, 4-Core for 1CH Type Cable Length(m) 2 Compatible Model LPS Series KS, MS, 3GS, 3GMS Type

Please check the type/dimensions/specifications of the part LS-SIG2S in the Control Cable For LED Strobo Lamp series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)