(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

30 Series Bracket 60

Part Number

Configured Part Number is shown.

JBK30-3550

 
Part Number
JBK30-3550
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 9.92

1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Bracket Tape Tabbed Brackets Additional Functions (Tabbed Bracket) Lock Nut Tab Position Both sides with protrusion
Applicable Frame Width(mm) 30 Number of the Applicable Slots 2-Row Groove Series IMAO (I-Frame) 30 Series
Material ADC12 Surface Treatment Silver Baked Coating

Please check the type/dimensions/specifications of the part JBK30-3550 in the 30 Series Bracket 60 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)