(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (SGT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Line 6 Strut Profile, 60 × 30, 1 Row Groove × 2 Row Groove, 4 Surface Grooves SPH (L6-SPH6030N-3M)

Part Number

Configured Part Number is shown.

L6-SPH6030N-3M

 
Part Number
L6-SPH6030N-3M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 266.93

1 Piece(s) 7 Day(s) or more 10

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 30 Extrusion Size 60x30 Extrusion Series IMAO (item) Line 6
Extrusion Type Rectangle Number of Extrusion Slots 1 Row Groove × 2 Row Groove Surface Treatment Clear Anodize
Number of Slotted Surfaces 4-Side Slot

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)