(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Line 6 Strut Profile, 60 × 60, 2 Row Groove × 2 Row Groove, 4 Surface Grooves SPH

Part Number

Configured Part Number is shown.

 
Part Number
L6-SPH6060N-3M
L6-SPH6060N-[30-2999/1]
L6-SPH6060N-[3001-4000/1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 403.73

1 Piece(s) 9 Day(s) or more 10

-

1 Piece(s) 22 Day(s) or more 10

-

1 Piece(s) 22 Day(s) or more 10

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 30 Extrusion Size 60x60 Extrusion Series IMAO (item) Line 6
Extrusion Type Square Number of Extrusion Slots 2 Row Groove × 2 Row Groove Surface Treatment Clear Anodize
Number of Slotted Surfaces 4-Side Slot

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)