(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Line 8 Strut Profile, 120 × 80, 2 Row Groove × 3 Row Groove, 4 Surface Grooves SPH

Part Number

Configured Part Number is shown.

 
Part Number
SPH12080N-3M
SPH12080N-[30-2999/1]
SPH12080N-[3001-4000/1]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 1,184.00

1 Piece(s) 6 Day(s) or more 10

-

1 Piece(s) 76 Day(s) or more 10

-

1 Piece(s) 76 Day(s) or more 10

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 40 Extrusion Size 120x80 Extrusion Series IMAO (item) Line 8
Extrusion Type Rectangle Number of Extrusion Slots 2 Row Groove × 3 Row Groove Surface Treatment Clear Anodize
Number of Slotted Surfaces 4-Side Slot

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)