(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Line 8 Strut Profile, Lightweight Type, 40 × 40, 1 Row Groove × 1 Row Groove, 2 Surface Grooves SPL (Part Numbers)

Part Number

Configured Part Number is shown.

SPL4040N2-3M

 
Part Number
SPL4040N2-3M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 204.08

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 40 Extrusion Size 40x40 Extrusion Series IMAO (item) Line 8
Extrusion Type Square Number of Extrusion Slots 1 Row Groove × 1 Row Groove Surface Treatment Clear Anodize
Number of Slotted Surfaces 2-Side Slot Length (Standard)(mm) 3000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)