(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (SGT) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Male Branch Connector: 10-KGLU Stainless Steel One-Touch Fitting, KG Series.

Male Branch Connector: 10-KGLU Stainless Steel One-Touch Fitting, KG Series.

SMC One-Touch fitting.
[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as cleaning of food processing machines where water or salt water splashes.
· Suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.
[Applications]
· Used to branch line at right angles.

(i)Caution

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Male Branch Connector:: 10-KGLU Specifications

Male Branch Connector:: 10-KGLU: related images

Branch Union Elbow: 10-KGLU dimensional outline drawing

Applicable tubing outer diameter (mm)ModeløDNote)L1L2Q1Q2MPEffective cross-sectional area (mm2)Weight
(g)
Urethane
410-KGLU04-0010.418.52418.5101610.44.16
610-KGLU06-0012.82127.520.5121712.811.08
810-KGLU08-0015.2243224.51418.515.218.215
1010-KGLU10-0018.52736.528162118.529.025
1210-KGLU12-0020.9294030182220.945.232

Note) øD is the maximum diameter.

Part Number
10-KGLU04-00
10-KGLU06-00
10-KGLU08-00
10-KGLU10-00
10-KGLU12-00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)

-

2 Piece(s) Quote 4

-

2 Piece(s) Quote 6

-

2 Piece(s) Quote 8

-

2 Piece(s) Quote 10

-

2 Piece(s) Quote 12

Loading...

  1. 1

Basic Information

Types Single-Action Fitting Type Union with same diameter Applicable Fluid Water / Air
Body Material SUS303+PBT Application Clean circumstance / Foods・Drug-Related Packing, Material of O-Ring NBR
Union, Equal Dia. Branch Elbow Operating Temperature(°C) -5::60 Number of Connection Tubes(piece) 3
Specifications ISO Class:5 Release button color White Custom-made specifications N/A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)