(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed that there will be no shipment from Japan during the upcoming year-end and New Year holiday period. However, Singapore’s stock items are available during these periods. Click here for details.

Stainless Steel Connection Umbrella Nail (Part Numbers)

Stainless Steel Connection Umbrella Nail

Stainless Steel Connection Umbrella Nail

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

52-242

Part Number
52-242
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 9.96

1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Type Screw for Corrugated Plates Length 38 Material Stainless
Sales Unit Box / Package Size 38 (10 pc.) Color Bronze
JAN code 4935646215357

Please check the type/dimensions/specifications of the part 52-242 in the Stainless Steel Connection Umbrella Nail series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)