(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed that there will be no shipment from Japan during the upcoming year-end and New Year holiday period. However, Singapore’s stock items are available during these periods. Click here for details.

Stainless Steel Tornado Point Flat Modified Truss【50-500 Pieces Per Package】

Stainless Steel Tornado Point Flat Modified Truss

Stainless Steel Tornado Point Flat Modified Truss-Head [50 to 500 pcs.] Double-start screw thread is sharp and tightly formed to the cone point, and it works as a drill during installation. ·Since it is a threaded stem that does not cut the material, cutting chips are not generated.

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
540-460
547-082
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipJAN code

SGD 109.06

500 Pieces Per Package

1 Pack(s) 14 Day(s) 4526778404605

SGD 18.04

50 Pieces Per Package

1 Pack(s) 14 Day(s) 4526778470822

Loading...

  1. 1

Basic Information

Type Screws for steel plates Length 12 Material Stainless
Mounting Hole Shape Cross Recessed Sales Unit Box / Package Size 4 × 12

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)