(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Stainless Steel, Wood Screw, Countersunk HP Series【35-180 Pieces Per Package】

Stainless Steel, Wood Screw, Countersunk HP Series

The tip of the screw has a special structure, allowing the screw to be safely threaded into wood ends that are prone to split. The shape of the mounting hole is cross-recessed.

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
KWS25V
KWS30V
KWS35V
KWS40V
KWS45V
KWS50V
KWS65V
KWS75V
KWS90V
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Size JAN code

SGD 33.25

180 Pieces Per Package

1 Pack(s) 11 Day(s) or more 253.8 × 254903768543573

SGD 33.25

160 Pieces Per Package

1 Pack(s) 11 Day(s) or more 303.8 × 304903768543580

SGD 33.25

140 Pieces Per Package

1 Pack(s) 11 Day(s) or more 353.8 × 354903768543597

SGD 33.25

130 Pieces Per Package

1 Pack(s) 11 Day(s) or more 403.8 × 404903768543603

SGD 33.25

115 Pieces Per Package

1 Pack(s) 11 Day(s) or more 453.8 × 454903768543610

SGD 33.25

100 Pieces Per Package

1 Pack(s) 11 Day(s) or more 503.8 × 504903768543627

SGD 33.25

70 Pieces Per Package

1 Pack(s) 11 Day(s) or more 654.2 × 654903768543634

SGD 33.25

60 Pieces Per Package

1 Pack(s) 11 Day(s) or more 754.2 × 754903768543641

SGD 33.25

35 Pieces Per Package

1 Pack(s) 11 Day(s) or more 904.5 × 904903768543658

Loading...

  1. 1

Basic Information

Type Wood Screws Material Stainless Mounting Hole Shape Cross Recessed
Sales Unit Box / Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)