(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bright Chromate Board Screw 50-254【185-320 Pieces Per Package】 (KMFB38V)

Bright Chromate Board Screw 50-254 KMFB38V

Bronze, splitting prevention screw, mini. The material is steel, the surface treatment is bright chromate plating, and the color is bronze.

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

KMFB38V

Part Number
KMFB38V
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Size JAN code

SGD 20.21

185 Pieces Per Package

1 Pack(s) 11 Day(s) or more 382.2 × 384903768569238

Loading...

  1. 1

Basic Information

Type Wood Screws Material Steel Surface Treatment UniChrome Plating
Sales Unit Box / Package Color Bronze

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)