(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 19/1/2025 to 6:00 (SGT) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Polycarbonate Umbrella Nail, Transparent, for Iron Corrugated Sheets【20 Pieces Per Package】

Polycarbonate Umbrella Nail, Transparent, for Iron Corrugated Sheets

Polycarbonate Umbrella Nail, Transparent, for Iron Corrugated Sheets

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

PF-251

Part Number
PF-251
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 17.70

20 Pieces Per Package

1 Pack(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Type Screw for Corrugated Plates Length 25 Material Resin
Sales Unit Box / Package Size 5 × 25 JAN code 4935646216514

Please check the type/dimensions/specifications of the part PF-251 in the Polycarbonate Umbrella Nail, Transparent, for Iron Corrugated Sheets series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)