(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Poly Umbrella Head Nail, Transparent/Blue/White【135 Pieces Per Package】

Poly Umbrella Head Nail, Transparent/Blue/White

Poly Umbrella Head Nail

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
52-232
52-233
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipColor JAN code

SGD 3.85

135 Pieces Per Package

1 Pack(s) 14 Day(s) Blue4935646215111

SGD 3.85

135 Pieces Per Package

1 Pack(s) 14 Day(s) Brown4935646215128

Loading...

  1. 1

Basic Information

Type Screw for Corrugated Plates Length 38 Material Steel
Surface Treatment Zinc Plating Sales Unit Box / Package Size 38 (15 pc.)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)